IESNA:LM-63-2002
[TEST]P1434035
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-722-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14370.5
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2188.5 2278.9 2343.4 2340.2 2288.6 2217.6 2046.5 1901.2 1914.1 2014.2 2198.2 2424.1 2705.0 3037.4 3534.5 4025.2 4419.0 4848.3 
5332.5 5732.7 5755.3 5613.3 5232.4 4554.5 3405.4 2508.1 2362.8 1839.9 1252.4 968.4 758.6 542.3 429.3 338.9 242.1 148.5 
71.0 0.0 
2188.5 2282.1 2346.7 2343.4 2291.8 2220.8 2046.5 1904.5 1914.1 2014.2 2195.0 2417.7 2685.6 3060.0 3602.3 4009.0 4467.4 4854.7 
5329.2 5748.9 5781.1 5639.1 5274.4 4606.2 3447.4 2550.0 2404.8 1914.1 1307.3 994.2 768.2 555.2 435.8 351.8 264.7 167.8 
77.5 0.0 
2188.5 2272.4 2340.2 2349.9 2307.9 2259.5 2104.6 1952.9 1930.3 2027.1 2182.0 2398.3 2666.2 2995.5 3583.0 4025.2 4467.4 4841.8 
5274.4 5752.1 5903.8 5797.3 5510.0 4932.2 3957.4 2892.2 2714.7 2236.9 1717.2 1233.1 929.6 700.5 522.9 409.9 316.3 187.2 
90.4 0.0 
2188.5 2269.2 2340.2 2375.7 2346.7 2320.8 2220.8 2056.2 1975.5 2023.9 2162.7 2366.0 2624.3 2937.4 3289.2 3779.9 4267.3 4667.5 
5129.1 5597.2 5949.0 5984.5 5771.5 5348.6 4519.0 3295.7 3092.3 2524.2 2049.7 1623.6 1268.6 945.8 697.2 500.3 380.9 
235.6 100.1 0.0 
2188.5 2275.7 2346.7 2408.0 2427.4 2427.4 2391.9 2278.9 2156.2 2133.6 2227.2 2411.2 2672.7 2989.0 3337.6 3702.4 4167.2 4628.8 
5071.0 5500.3 5929.6 6210.4 6174.9 5900.6 5348.6 4202.7 3931.6 2947.1 2227.2 1801.2 1449.3 1155.6 936.1 723.0 535.8 
380.9 138.8 0.0 
2188.5 2262.7 2337.0 2420.9 2485.5 2527.4 2556.5 2540.3 2475.8 2433.8 2479.0 2614.6 2837.3 3140.7 3505.5 3905.7 4302.8 4664.3 
5038.7 5361.5 5706.9 6103.9 6326.7 6275.0 5952.2 5358.3 5158.2 4105.9 2614.6 1662.4 1278.2 1007.1 768.2 600.4 429.3 
277.6 125.9 0.0 
2188.5 2259.5 2333.8 2430.6 2546.8 2653.3 2743.7 2840.5 2895.4 2930.9 3011.6 3150.4 3357.0 3663.6 4021.9 4406.1 4754.7 5061.3 
5251.8 5416.4 5568.1 5807.0 6229.8 6843.1 7207.9 7278.9 7256.3 6965.8 5713.4 3725.0 2075.5 1326.7 1010.3 752.1 
493.9 261.5 103.3 0.0 
2188.5 2246.6 2320.8 2420.9 2546.8 2705.0 2882.5 3079.4 3289.2 3499.0 3660.4 3831.5 4073.6 4360.9 4732.1 5087.1 5413.2 
5619.7 5819.9 5919.9 6026.5 6210.4 6542.9 7075.5 7989.0 8779.8 8805.7 8347.3 7143.3 5752.1 4183.3 2437.1 1329.9 
878.0 619.8 400.3 151.7 0.0 
2188.5 2240.2 2314.4 2417.7 2553.3 2701.7 2885.7 3089.1 3321.5 3557.1 3773.4 3954.2 4189.8 4486.8 4845.1 5196.9 5519.7 
5706.9 5907.0 6020.0 6126.5 6313.7 6639.8 7156.2 8034.2 8786.3 8783.1 8379.6 7195.0 5752.1 4028.4 2343.4 1317.0 
852.2 619.8 409.9 154.9 0.0 
2188.5 2227.2 2301.5 2398.3 2537.1 2692.1 2895.4 3144.0 3450.6 3825.0 4238.2 4690.1 5203.3 5739.2 6226.6 6623.6 6843.1 
6956.1 7007.7 6949.6 6962.5 7088.4 7188.5 7259.5 6875.4 6181.4 6039.4 5619.7 5184.0 4047.8 2401.5 1381.5 971.6 
668.2 503.5 377.7 167.8 0.0 
2188.5 2211.1 2269.2 2366.0 2479.0 2624.3 2814.7 3027.8 3305.4 3637.8 4021.9 4428.7 4919.3 5429.3 5952.2 6413.8 6746.3 
6972.2 7094.9 7120.7 7214.3 7427.4 7675.9 7679.1 7243.4 6643.0 6510.6 5845.7 4664.3 3305.4 2204.6 1471.9 945.8 
606.8 400.3 258.2 106.5 0.0 
2188.5 2207.9 2249.8 2340.2 2443.5 2579.1 2737.2 2927.7 3163.3 3440.9 3796.0 4157.5 4573.9 4977.4 5413.2 5787.6 6049.1 
6174.9 6242.7 6229.8 6265.3 6423.5 6633.3 6672.0 6404.1 5949.0 5858.6 5319.6 4338.3 3279.5 2324.1 1555.8 978.0 
597.2 355.1 238.9 87.2 0.0 
2188.5 2201.4 2233.7 2301.5 2385.4 2485.5 2611.4 2759.8 2927.7 3127.8 3360.2 3628.1 3899.3 4157.5 4425.4 4654.6 4787.0 
4780.5 4738.5 4635.2 4554.5 4622.3 4767.6 4867.6 4793.4 4599.7 4548.1 4238.2 3537.8 2663.0 1814.1 1168.5 832.8 
593.9 429.3 290.5 116.2 0.0 
2188.5 2169.1 2162.7 2172.4 2185.3 2178.8 2159.5 2136.9 2098.1 2065.8 2052.9 2059.4 2085.2 2130.4 2211.1 2275.7 2314.4 2291.8 2204.6 
2085.2 1949.6 1833.4 1723.7 1617.2 1478.4 1339.6 1307.3 1194.3 1071.7 965.1 871.5 777.9 684.3 574.6 487.4 387.3 177.5 0.0 
2188.5 2136.9 2078.8 1994.8 1894.8 1785.0 1694.6 1636.5 1610.7 1610.7 1636.5 1668.8 1710.8 1772.1 1817.3 1868.9 1888.3 1881.9 1827.0 
1691.4 1536.5 1391.2 1262.1 1136.2 1023.2 926.4 916.7 865.1 803.7 745.6 687.5 626.2 555.2 471.3 390.6 300.2 122.7 0.0 
2188.5 2101.4 1969.0 1791.5 1636.5 1562.3 1552.6 1581.7 1604.3 1613.9 1617.2 1613.9 1620.4 1613.9 1607.5 1601.0 1578.4 1536.5 1468.7 
1378.3 1255.6 1139.4 1026.5 932.9 858.6 800.5 787.6 745.6 700.5 652.0 593.9 529.4 458.4 368.0 267.9 171.1 74.2 0.0 
2188.5 2069.1 1865.7 1630.1 1526.8 1542.9 1604.3 1643.0 1659.1 1659.1 1643.0 1620.4 1588.1 1552.6 1520.3 1481.6 1430.0 1365.4 1297.6 
1223.4 1136.2 1052.3 978.0 919.9 865.1 813.4 803.7 745.6 710.1 684.3 674.6 623.0 555.2 442.2 316.3 193.7 116.2 0.0 
2188.5 2036.8 1765.7 1536.5 1513.9 1591.3 1665.6 1707.6 1717.2 1701.1 1665.6 1620.4 1578.4 1533.2 1465.5 1394.4 1326.7 1268.6 1194.3 
1120.1 1052.3 994.2 949.0 910.3 839.2 787.6 781.1 748.9 726.3 794.1 823.1 777.9 706.9 593.9 429.3 297.0 222.7 0.0 
2188.5 2011.0 1694.6 1494.5 1539.7 1639.8 1720.5 1762.4 1768.9 1739.8 1688.2 1623.6 1559.1 1484.8 1410.6 1333.1 1249.2 1165.3 1084.6 
1007.1 949.0 907.0 868.3 800.5 758.6 706.9 700.5 668.2 681.1 774.7 739.2 674.6 600.4 506.8 380.9 319.6 232.4 0.0 
2188.5 1981.9 1649.4 1481.6 1552.6 1668.8 1756.0 1801.2 1801.2 1768.9 1704.3 1626.9 1542.9 1439.6 1362.2 1281.5 1174.9 1065.2 984.5 
926.4 900.6 845.7 797.3 742.4 690.8 639.1 632.7 610.1 658.5 690.8 623.0 542.3 468.0 374.4 313.1 287.3 174.3 0.0 
2188.5 1988.4 1636.5 1484.8 1565.5 1688.2 1775.3 1814.1 1814.1 1778.6 1710.8 1630.1 1530.0 1400.9 1307.3 1226.6 1100.7 997.4 923.2 
890.9 855.4 816.7 768.2 719.8 668.2 616.5 610.1 600.4 652.0 632.7 555.2 526.1 474.5 374.4 303.4 251.8 135.6 0.0 
2188.5 1991.6 1610.7 1478.4 1568.8 1685.0 1765.7 1804.4 1801.2 1762.4 1704.3 1626.9 1517.1 1400.9 1307.3 1220.1 1097.5 991.0 910.3 
890.9 839.2 807.0 752.1 706.9 655.3 610.1 600.4 593.9 645.6 619.8 542.3 506.8 445.4 332.5 284.1 235.6 122.7 0.0 
